IESNA:LM-63-2002
[TEST]P1073576
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G2-2406-143-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S865D530U927-4F0-1E-UDD-SVL-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2342
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 50.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
552.5 550 547.4 538 529 518.4 497.4 469.3 446.5 425.3
390.4 357.4 335.4 313.3 279.3 239.3 214.1 188.8 152.9 116.6
93.8 71.8 43.8 36.7 32.6 29.4 25.5 21.8 19.4 17.7
14.3 11.8 10.2 8.6 7.1 6.3 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
552.5 549.2 542.4 531.4 520.1 506.3 481.5 450.2 426.5 402.1
366.5 332.1 308.4 285.6 252.4 217 194.1 172 138.9 108.6
89.8 72.6 48.8 35.7 31.6 29.2 25.5 21.8 19.4 17.7
15.3 13.8 12.2 11.4 10.1 8.5 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
552.5 549.2 540.2 522.1 506.6 489.5 460.7 429.5 406.7 383.1
344.5 306.8 282.4 257.9 221.2 188.8 169.2 150.5 123.3 97.9
81.5 68.5 52 41.6 36.7 32.6 27.5 23.9 21.4 19.8
17.3 15.1 14.3 12.6 11.2 9 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
552.5 553.9 542 519 500.2 480.7 449.3 414.4 389.1 364.7
327 288.8 262.8 236.7 198.5 162.2 139.4 118.9 87.2 64.5
54.8 49.9 44.6 40.7 37.4 34.9 30.3 26.6 24.2 21.8
18.1 14.7 13.1 12.3 10.1 8.2 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
552.5 546 531.1 508 489.3 469.7 437.3 402.6 378.2 354.5
316 278.1 252.8 226.7 188.6 150.9 126.4 101.9 68.3 50.6
44.9 40 33.6 27.5 23.4 20.2 16.3 12.8 11.2 10.4
8.2 6.9 6.1 6.1 5.1 2.5 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
552.5 553.9 542 519 500.2 480.7 449.3 414.4 389.1 364.7
327 288.8 262.8 236.7 198.5 162.2 139.4 118.9 87.2 64.5
54.8 49.9 44.6 40.7 37.4 34.9 30.3 26.6 24.2 21.8
18.1 14.7 13.1 12.3 10.1 8.2 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
552.5 549.2 540.2 522.1 506.6 489.5 460.7 429.5 406.7 383.1
344.5 306.8 282.4 257.9 221.2 188.8 169.2 150.5 123.3 97.9
81.5 68.5 52 41.6 36.7 32.6 27.5 23.9 21.4 19.8
17.3 15.1 14.3 12.6 11.2 9 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
552.5 549.2 542.4 531.4 520.1 506.3 481.5 450.2 426.5 402.1
366.5 332.1 308.4 285.6 252.4 217 194.1 172 138.9 108.6
89.8 72.6 48.8 35.7 31.6 29.2 25.5 21.8 19.4 17.7
15.3 13.8 12.2 11.4 10.1 8.5 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
552.5 550 547.4 538 529 518.4 497.4 469.3 446.5 425.3
390.4 357.4 335.4 313.3 279.3 239.3 214.1 188.8 152.9 116.6
93.8 71.8 43.8 36.7 32.6 29.4 25.5 21.8 19.4 17.7
14.3 11.8 10.2 8.6 7.1 6.3 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
552.5 549.2 542.4 531.4 520.1 506.3 481.5 450.2 426.5 402.1
366.5 332.1 308.4 285.6 252.4 217 194.1 172 138.9 108.6
89.8 72.6 48.8 35.7 31.6 29.2 25.5 21.8 19.4 17.7
15.3 13.8 12.2 11.4 10.1 8.5 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
552.5 549.2 540.2 522.1 506.6 489.5 460.7 429.5 406.7 383.1
344.5 306.8 282.4 257.9 221.2 188.8 169.2 150.5 123.3 97.9
81.5 68.5 52 41.6 36.7 32.6 27.5 23.9 21.4 19.8
17.3 15.1 14.3 12.6 11.2 9 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
552.5 553.9 542 519 500.2 480.7 449.3 414.4 389.1 364.7
327 288.8 262.8 236.7 198.5 162.2 139.4 118.9 87.2 64.5
54.8 49.9 44.6 40.7 37.4 34.9 30.3 26.6 24.2 21.8
18.1 14.7 13.1 12.3 10.1 8.2 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
552.5 546 531.1 508 489.3 469.7 437.3 402.6 378.2 354.5
316 278.1 252.8 226.7 188.6 150.9 126.4 101.9 68.3 50.6
44.9 40 33.6 27.5 23.4 20.2 16.3 12.8 11.2 10.4
8.2 6.9 6.1 6.1 5.1 2.5 0.4 8.4 26.9 53.3
73.2 95 125.7 160.7 183.1 204.3 237.7 267.6 289.4 307.9
336.1 361.7 377.9 394.4 415.9 437.6 451.9 463.8 482.5 498.7
509.3 518.3 531.2 541.4 547.4 552.7 559.8 565.1 568 570
572.6 573 571.3
552.5 553.9 542 519 500.2 480.7 449.3 414.4 389.1 364.7
327 288.8 262.8 236.7 198.5 162.2 139.4 118.9 87.2 64.5
54.8 49.9 44.6 40.7 37.4 34.9 30.3 26.6 24.2 21.8
18.1 14.7 13.1 12.3 10.1 8.2 4.9 7.9 13.5 15.7
17.8 83.3 137.8 170.4 191.6 211.8 244.6 275.2 295.5 314.3
341.4 367.5 384.3 399.9 422.4 442.2 455.1 466.7 482.1 497.2
506.5 515.1 527.6 538.3 544.9 550.2 557.3 562.6 565.6 567.6
569.8 570.7 571.3
552.5 549.2 540.2 522.1 506.6 489.5 460.7 429.5 406.7 383.1
344.5 306.8 282.4 257.9 221.2 188.8 169.2 150.5 123.3 97.9
81.5 68.5 52 41.6 36.7 32.6 27.5 23.9 21.4 19.8
17.3 15.1 14.3 12.6 11.2 9 8.3 9.6 16.1 21.6
23.6 24.2 25.2 35.3 72.3 182.5 255.1 282.5 303 322.5
349.3 373.5 389 404.6 426.2 446.5 459.7 472 489.1 504.1
513 521.3 532.5 541.7 547.4 552.3 558.5 563.7 566.4 568.4
570.5 571 571.3
552.5 549.2 542.4 531.4 520.1 506.3 481.5 450.2 426.5 402.1
366.5 332.1 308.4 285.6 252.4 217 194.1 172 138.9 108.6
89.8 72.6 48.8 35.7 31.6 29.2 25.5 21.8 19.4 17.7
15.3 13.8 12.2 11.4 10.1 8.5 10.4 10.7 18.2 23.2
26.9 28.6 29.8 30.7 31 31.7 63 234.1 306.8 325.3
352.3 377.7 393.6 408.4 430.3 450.5 463.4 475.3 491.9 506.2
515.5 523.7 534.9 544.5 549.8 555.1 561.4 566.5 569.2 571.2
573.3 573.3 571.3
552.5 550 547.4 538 529 518.4 497.4 469.3 446.5 425.3
390.4 357.4 335.4 313.3 279.3 239.3 214.1 188.8 152.9 116.6
93.8 71.8 43.8 36.7 32.6 29.4 25.5 21.8 19.4 17.7
14.3 11.8 10.2 8.6 7.1 6.3 11.2 11.2 17.8 23.7
27.7 29.7 31.4 32.3 32.7 33 33.9 138.4 252.2 314.7
353.5 377.9 393.2 408 429.5 449.1 461.4 473.3 489.9 504.5
513.5 521.1 531.7 541.3 546.9 551.6 558.5 562.9 565.6 567.5
569.3 570.3 571.3
